IESNA:LM-63-2002
[TEST]P1335207
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R30B2750DE010 E3A301LI_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 5000K CCT AND, 80CRI , E3A301LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]116
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
5.5 9.1 16.5 37.5 94.7 190.7 302 392.7 459.7 492
487.8 468.5 455.3 439.1 415.6 383.3 331.5 259.9 179.6 99.1
39.6 13.9 3.1 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0
5.5 9.2 16.2 35 89.7 184 290.6 388.3 456.6 491.5
489.7 469.8 455.8 439 413 376.4 324.1 254.9 173.1 91.2
39.3 13.9 3.4 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0
5.5 9.2 15.8 34.2 85.5 176.1 278.2 369.9 434.5 475.5
480.6 464.1 448.7 430.8 401.7 360.5 302.5 225.8 150.2 77.9
31.3 12 3.2 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0
5.5 9 15.8 33.3 77.2 160.8 258.8 343.4 406.3 446.7
459.2 447.6 431.1 410.6 378.5 329.4 264.8 188.1 118.3 61.3
22.3 9.8 3 0.4 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0
5.5 8.9 14.8 29.7 66.7 141.2 226.7 304.1 362 399.7
414.1 405.7 386.6 361.6 324.2 271.9 205.6 135.8 81.5 41
15.7 7.6 2.9 0.5 0.1 0.1 0.1 0.1 0.1 0.1
0 0.1 0 0 0 0 0
5.5 8.9 14.3 26.8 56.6 116.1 190.7 257.7 308.8 339.4
352 342.9 322.1 293 253.8 199 143.2 91.4 50.7 26.6
12.1 5.5 2.4 0.5 0.1 0 0.1 0.1 0.1 0.1
0.1 0.1 0 0.1 0 0 0
5.5 8.6 13.6 23.5 47.3 93.8 150.5 208.2 245.9 270.2
277.4 267.3 243.6 213.5 175 129.7 87.4 52.6 29.5 14.8
7.4 3.7 1.6 0.4 0.1 0 0.1 0.1 0.1 0.1
0.1 0.1 0 0.1 0 0 0
5.5 8.5 12.7 20.7 36.5 70.1 112.7 156.5 183.8 199.6
199.6 186.8 163 134.7 102.6 72.1 47 27.8 14.5 7.8
4.2 2 0.7 0.2 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0
5.5 8.2 12.1 18 29 49.2 79 106.5 125.7 131.6
127.3 114.7 95.6 73.5 52.9 36.1 22.8 12.8 7.3 4.1
2.1 0.7 0.2 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
5.5 7.8 11 15.8 23.1 34 51.4 67.3 77.4 78.8
72.9 62.6 50.2 38.2 27 17.9 10.7 6.1 3.7 1.8
0.6 0.2 0 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
5.5 6.8 7.8 8.7 9.3 9.5 9.3 8.7 7.7 6.5
5.4 4.5 3.3 1.9 1.2 0.7 0.4 0.1 0 0
0.1 0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0
5.5 5.5 5.2 4.7 4 3.4 2.8 2.1 1.7 1.3
0.8 0.5 0.3 0.1 0.1 0 0 0 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.4
0.3 0.3 0.3 0.3 0.3 0.3 0
5.5 4.3 3.3 2.4 1.8 1.4 0.8 0.5 0.2 0.1
0 0 0 0 0 0 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0
5.5 3.6 2.3 1.6 1.1 0.6 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0
5.5 3.2 2 1.3 0.7 0.3 0.1 0 0 0
0 0 0 0 0 0 0 0 0.1 0.2
0.2 0.3 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.3 0.3 0.2 0.2 0.1 0.1 0
5.5 3.1 1.9 1.2 0.7 0.2 0.1 0 0 0
0 0 0 0 0 0 0 0 0.1 0.2
0.3 0.3 0.4 0.4 0.5 0.4 0.5 0.5 0.4 0.4
0.3 0.3 0.2 0.2 0.1 0.1 0
